Honeywell Lonon Participated in Guangzhou International Lighting Exhibition 2009 ECC India at ADI Expro ECC Promoted Water-Saving Product in Chongqing ECC Held WEBs Seminar in Tianjin AP TAC Conducted WEBs Training in Beijing VAV2 Controllers Programming and Commission in CARE Honeywell ECC Offices in Asia Pacific
Discover your complete source of products and solutions for small to large buildings...
Direct Coupled Actuators
CN6105 is a safety, smart DCA which features an important cost&time-saving, and can be used for a variety of applications in HVAC system such as air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper.
Learn More
Get Support for Buildings Products
Find out about the innovative solutions that make homes more comfortable and efficient.
Motorized Butterfly Valve
The V4 Actuated Wafer Type Butterfly Valves are suitable for heating and cooling applications. The V4 series is equipped with standard On-Off or modulating (4~20mA, 1~5V, or 0(2)~10V select by DIP-switch) control quarter-turn electric actuator. With wide size range (DN 50…DN600)
Get Support for Homes Products
Login to My Account